Simulation Software ROBOGUIDE

Intelligent 3-D robot simulation

FANUC ROBOGUIDE is a robot simulator that simulates both the robot’s motion and application commands, significantly reducing the time it takes to create new motion setups. To ensure minimal impact on production, cells can be designed, tested and modified entirely offline. To save 3-D modelling time, part models can be imported from a PC as CAD data. The robot simulation software’s extensive library also allows users to select and modify parts and dimensions as required. Designed to be intuitive and extremely easy to use, ROBOGUIDE requires very little, if any, training. It is also available with dedicated tools for specific applications.

Key Features

  • Evaluate cells and cycle times
  • Pre-programming saves you time
  • Set up and test complex systems
  • Built-in CAD models
  • Import CAD files
  • Workcell Wizard and Browser


ROBOGUIDE Trial Version

  • Free of charge
  • Test period: until end of September 2020
    (After the test period the software can be upgraded to regular license.)
  • For more information, including installation information, see the Operators Manual of ROBOGUIDE Trial Version
New to MyFANUC?
Register Now to Download Software
Already a MyFANUC user?
Login and apply
If you want to read more, you can download the brochure.
Download Brochure